Back to top

Product Configurator


The Airedale Air Conditioning Product Configurator enables online configuration of products, helping you access the right system to meet your needs. A detailed, quick reference comparison matrix can be accessed for up to three products by selecting 'Mark for comparison'; this is easily printable for your reference.


Configure your products...

Showing results 19 - 25 of 25

View all
  • TurboChill™ & TurboChill™ FreeCool

    TurboChill™ & TurboChill™ FreeCool
    200kW - 1830kW

    Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor

    Mark for comparison

  • TurboChill™ Water Cooled

    TurboChill™ Water Cooled
    150kW - 1472kW, 200kW - 2000kW

    High capacity, water-cooled, R134a / R1234ze single circuit Turbocor chiller with ESEER values of up to 9.28

    Mark for comparison

  • TurboChill™ and TurboChill™ FreeCool Spray Evaporator

    TurboChill™ and TurboChill™ FreeCool Spray Evaporator

    Air cooled R513a / R1234ze high capacity chiller with Turbocor compressor and spray evaporator

    Mark for comparison

  • Ultima™ Compact & Ultima™ Compact FreeCool

    Ultima™ Compact & Ultima™ Compact FreeCool
    30kW - 450kW

    The Ultima Compact Chilller is a high efficiency, compact, air-cooled R410A / R407C chiller delivering exceptional performance

    Mark for comparison

  • Ultima™ Compact Condensing Unit

    Ultima™ Compact Condensing Unit
    30kW - 150kW

    The Ultima Compact Condenser is a high efficiency, compact, air-cooled R407C or R410A condensing unit

    Mark for comparison

  • Ultima™ Remote Air Cooled

    Ultima™ Remote Air Cooled
    75kW - 450kW

    R407C water or air cooled chiller designed for plant room applications with high energy efficiency

    Mark for comparison

  • Ultima™ Water Cooled

    Ultima™ Water Cooled
    75kW - 450kW

    R407C water or air cooled chiller designed for plant room applications with high energy efficiency & low sound levels

    Mark for comparison

Showing results 19 - 25 of 25

View all